For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SRWD-VI - Soft packing for cutting ring
Bill of material
SR WD 06 VI
DES
Identifier
SR WD 06 VI
SER
Series
Light/Heavy
D1
Diameter D1
6 mm
D2
Diameter D2
9.1 mm
E
Length E
7.3 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.